Catalog navigation
CAD model selection
Selectable products: 972
HELP_VARIABLE
Company
KRONA KOBLENZ
Description
K1019 - 3D adjustable hinge
Bill of material
K1019_45_486
Commercial code
Finishing
Product name
Kombi Hybrid K1019
Full description
High resistance steel/POM C and ZAMAK flush to wall concealed interior door hinge for timber, steel and aluminium frames. Frictionless, lubrication and maintenance free bearings. Left/right reversible door leaf application. 3D independent, self-supporting and assisted adjustable.
Opening angle
°
Product Web Page
Product web page
Casing material
Steel
Body material
POM
Connecting rod material
Zamak
Tab material
Steel
Aligned/Offset
Aligned
Jamb milling starting point (check feasibility according to manufacturing cycle)
max 5 mm
Panel milling starting point (check feasibility according to manufacturing cycle)
max 5 mm
Self-centring
Weight
0,21 Kg
X-Axis
3/-1,5 mm
Y-Axis
1/-1 mm
Z-Axis
2,5/-2,5 mm
Ambient
Indoor
Technical specification (EAD)
1
Jamb material
Panel material
Test cycles
100000
Application
Flush to wall door
Designed in
Italy
Made in
Italy
Door panel
40 Kg
Door height
2100 mm
Door width
900 mm
Number of hinges
2
Panel thickness
mm
Jamb hinge height
110 mm
Jamb hinge depth
21 mm
Jamb hinge thickness
24 mm
Door hinge height
105 mm
Panel hinge depth
27 mm
Panel hinge thickness
24 mm
Suitable screws
TCIC Ø4,5X min.16 DIN 7505-B / TCIC M4X min.16 UNI 7687 DIN 7985 mm
Adjustment video
Youtube Video
Maintenance
General recommendations
Specifications (PDF)
Producer's download area
Technical drawing (DXF)
Producer's download area
CE Markings
/
Fire regulations
/
Fire resistance
/
Certificates
EN1191:2012
Saline mist resistance
/
Saline mist resistance
/ ore
Summary classification (label)
/
Classification
*
IFC classification
*
UNSPSC name
*
UNSPSC Coding
*
Uniclass 1.4 Code
*
Uniclass 1.4 Description
*
Uniclass 2.0 Code
*
Uniclass 2.0 Description
*
NBS Reference Code
*
NBS Reference Description
*
OmniClass number
*
OmniClass title
*
ETIM Coding
*
ETIM Description
*
Environment compliance
EPD | REACH | ROHS
Thermal properties
*
Physical properties
*
Notes
Please refer to catalogue and technical department for more info
Preview - Generation
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices