Catalog navigation
Výběr CAD modelu
Available products: 432
HELP_VARIABLE
Company
KRONA KOBLENZ
Description
K1060 - 3D adjustable hinge
Bill of material
K1060_180_216
Commercial code
Finishing
Product name
Kombi Hybrid K1060
Full description
Concealed door hinge for flush to wall interior doors for timber, steel and aluminium frames. Frictionless, lubrication and maintenance free bearings. Left/right reversible door leaf application. 3D independent adjustable.
Opening angle
°
Product Web Page
Product web page
Casing material
Steel
Body material
Zamak
Connecting rod material
Zamak
Tab material
Steel
Aligned/Offset
Aligned
Jamb milling starting point (check feasibility according to manufacturing cycle)
max 5 mm
Panel milling starting point (check feasibility according to manufacturing cycle)
max 5 mm
Self-centring
Weight
0,282 Kg
X-Axis
3/-1,5 mm
Y-Axis
1/-1 mm
Z-Axis
2,5/-2,5 mm
Ambient
Indoor
Technical specification (EAD)
2
Jamb material
Panel material
Test cycles
/
Application
Flush to wall door
Designed in
Italy
Made in
Italy
Door panel
60 Kg
Door height
2100 mm
Door width
900 mm
Number of hinges
2
Panel thickness
mm
Jamb hinge height
110 mm
Jamb hinge depth
21 mm
Jamb hinge thickness
24 mm
Door hinge height
105 mm
Panel hinge depth
27 mm
Panel hinge thickness
24 mm
Suitable screws
TCIC Ø4,5X min.16 DIN 7505-B / TCIC M4X min.16 UNI 7687 DIN 7985 mm
Adjustment video
Youtube Video
Maintenance
General recommendations
Specifications (PDF)
Producer's download area
Technical drawing (DXF)
Producer's download area
CE Markings
/
Fire regulations
/
Fire resistance
/
Certificates
/
Saline mist resistance
/
Saline mist resistance
/ ore
Summary classification (label)
/
Classification
*
IFC classification
*
UNSPSC name
*
UNSPSC Coding
*
Uniclass 1.4 Code
*
Uniclass 1.4 Description
*
Uniclass 2.0 Code
*
Uniclass 2.0 Description
*
NBS Reference Code
*
NBS Reference Description
*
OmniClass number
*
OmniClass title
*
ETIM Coding
*
ETIM Description
*
Environment compliance
EPD | REACH | ROHS
Thermal properties
*
Physical properties
*
Notes
Please refer to catalogue and technical department for more info
Preview - Generation
Quotation
3D
Dimenze
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady