Catalog navigation
CAD model selection
Selectable products: 216
HELP_VARIABLE
Company
KRONA KOBLENZ
Description
K2000 - 3D adjustable hinge
Bill of material
K2000_180_108
Commercial code
Finishing
Product name
Kubica Twist K2000
Full description
Self-closing , adjustable concealed flush to wall door hinge for timber, steel and aluminium frames. Load capacity up to 60 Kg (3 hinges) and 180 degree opening angle. Door thickness not less than 32 mm. Frictionless, lubrication and maintenance free bearings. Left/right reversible door leaf. 3D independent, self-supporting and assisted adjustable.
Opening angle
°
Product Web Page
Product web page
Casing material
Zamak
Body material
Zamak
Connecting rod material
Zamak
Tab material
Aluminium
Aligned/Offset
Aligned
Jamb milling starting point (check feasibility according to manufacturing cycle)
max4 mm
Panel milling starting point (check feasibility according to manufacturing cycle)
max4 mm
Self-centring
Weight
1,296 Kg
X-Axis
2/-2 mm
Y-Axis
1/-1 mm
Z-Axis
3/-3 mm
Ambient
Indoor
Technical specification (EAD)
2
Jamb material
Panel material
Test cycles
100000
Application
Self-closing door
Designed in
Italy
Made in
Italy
Door panel
60 Kg
Door height
2100 mm
Door width
900 mm
Number of hinges
3
Panel thickness
mm
Jamb hinge height
160 mm
Jamb hinge depth
31 mm
Jamb hinge thickness
30 mm
Door hinge height
160 mm
Panel hinge depth
63,5 mm
Panel hinge thickness
30 mm
Suitable screws
TSPIC Ø5X min.35 DIN 7505-A / TSPIC M5X min.20 UNI 7688 DIN 965 / TSPEI M5X min.20 UNI 5933 DIN 7991 / TSPIT M5X min.20 UNI 6109 DIN963 / TSPIC M5 x min.20 UNI 8113 DIN 7500-M mm
Adjustment video
/
Maintenance
General recommendations
Specifications (PDF)
Producer's download area
Technical drawing (DXF)
Producer's download area
CE Markings
/
Fire regulations
/
Fire resistance
/
Certificates
/
Saline mist resistance
ISO 9227 / EN 1670
Saline mist resistance
240 ore
Summary classification (label)
/
Classification
*
IFC classification
*
UNSPSC name
*
UNSPSC Coding
*
Uniclass 1.4 Code
*
Uniclass 1.4 Description
*
Uniclass 2.0 Code
*
Uniclass 2.0 Description
*
NBS Reference Code
*
NBS Reference Description
*
OmniClass number
*
OmniClass title
*
ETIM Coding
*
ETIM Description
*
Environment compliance
EPD | REACH | ROHS
Thermal properties
*
Physical properties
*
Notes
Please refer to catalogue and technical department for more info
Preview - Generation
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices