Catalog navigation
CAD model selection
Selectable products: 972
HELP_VARIABLE
Company
KRONA KOBLENZ
Description
K2760 - 3D adjustable hinge
Bill of material
K2760_45_486
Commercial code
Finishing
Product name
Kubica hybrid K2760
Full description
Concealed hinge made of high resistance steel and ZAMAK for flush to wall residential reversible doors and door and frame cladding construction for timber, steel and aluminium frames. Frictionless, lubrication and maintenance free bearing, reversible door application. 3D independent, self-supporting and assisted adjustment.
Opening angle
°
Product Web Page
Product web page
Casing material
Steel
Body material
Steel
Connecting rod material
Zamak
Tab material
Steel
Aligned/Offset
Aligned
Jamb milling starting point (check feasibility according to manufacturing cycle)
max 9 mm
Panel milling starting point (check feasibility according to manufacturing cycle)
max 9 mm
Self-centring
Weight
0,547 Kg
X-Axis
3/-1,5 mm
Y-Axis
1/-1 mm
Z-Axis
2,5/-2,5 mm
Ambient
Indoor
Technical specification (EAD)
2
Jamb material
Panel material
Test cycles
200000
Application
Wainscoting
Designed in
Italy
Made in
Italy
Door panel
60 Kg
Door height
2100 mm
Door width
900 mm
Number of hinges
2
Panel thickness
mm
Jamb hinge height
130 mm
Jamb hinge depth
30,5 mm
Jamb hinge thickness
27 mm
Door hinge height
135 mm
Panel hinge depth
41,5 mm
Panel hinge thickness
27 mm
Suitable screws
TCIC Ø4.5X min.30 DIN7505-A / TCIC M4X min.20 UNI 7687 / TCI M4X min.20 UNI 6107 / TCIC M4X min.20 UNI 8112 DIN 7500-C / TBEI M4X min.20 UNI 7380 / TCEI M4X min.20 UNI 9327 / TCIC Ø4.2X min.20 UNI 6954 AB / TCIC Ø4.2X min.20 UNI 8118TSPIC Ø5X min.30 DIN 7505-A / TCIC Ø3 min.20 DIN7505-B / TCIC Ø2.9X min.20 UNI 6954 AB / TCIC Ø2.9X min.20 UNI 8118 / TCIC M3X min.20 UNI 7687 mm
Adjustment video
Youtube Video
Maintenance
General recommendations
Specifications (PDF)
Producer's download area
Technical drawing (DXF)
Producer's download area
CE Markings
/
Fire regulations
/
Fire resistance
/
Certificates
EN 1191-2012
Saline mist resistance
ISO 9227/EN 1670
Saline mist resistance
240 ore
Summary classification (label)
2 | 7 | 3 | 0 | 1 | 4 | 0 | 10
Classification
*
IFC classification
*
UNSPSC name
*
UNSPSC Coding
*
Uniclass 1.4 Code
*
Uniclass 1.4 Description
*
Uniclass 2.0 Code
*
Uniclass 2.0 Description
*
NBS Reference Code
*
NBS Reference Description
*
OmniClass number
*
OmniClass title
*
ETIM Coding
*
ETIM Description
*
Environment compliance
EPD | REACH |ROHS
Thermal properties
*
Physical properties
*
Notes
Please refer to catalogue and technical department for more info
Preview - Generation
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices