Catalog navigation
Výběr CAD modelu
Available products: 324
HELP_VARIABLE
Company
KRONA KOBLENZ
Description
K2780 - 3D adjustable hinge
Bill of material
K2780_45_162
Commercial code
Finishing
Product name
Kubica hybrid K2780
Full description
Concealed hinge for indoor residential reversible (left/right) door leaf and wall and frame cladding for timber, steel and aluminium frames. Frictionless, lubrication and maintenance free bearings. 3D independent, self-supporting and assisted adjustable.
Opening angle
°
Product Web Page
Product web page
Casing material
Steel
Body material
Steel
Connecting rod material
Aluminium
Tab material
Steel
Aligned/Offset
Aligned
Jamb milling starting point (check feasibility according to manufacturing cycle)
max 9 mm
Panel milling starting point (check feasibility according to manufacturing cycle)
max 9 mm
Self-centring
Weight
0,489 Kg
X-Axis
3/-1,5 mm
Y-Axis
1/-1 mm
Z-Axis
2,5/-2,5 mm
Ambient
Indoor
Technical specification (EAD)
3
Jamb material
Panel material
Test cycles
100000
Application
Wainscoting
Designed in
Italy
Made in
Italy
Door panel
80 Kg
Door height
2100 mm
Door width
900 mm
Number of hinges
2
Panel thickness
mm
Jamb hinge height
130 mm
Jamb hinge depth
30,5 mm
Jamb hinge thickness
27 mm
Door hinge height
135 mm
Panel hinge depth
41,5 mm
Panel hinge thickness
27 mm
Suitable screws
TCIC Ø4.5X min.30 DIN7505-A / TCIC M4X min.20 UNI 7687 / TCI M4X min.20 UNI 6107 / TCIC M4X min.20 UNI 8112 DIN 7500-C / TBEI M4X min.20 UNI 7380 / TCEI M4X min.20 UNI 9327 / TCIC Ø4.2X min.20 UNI 6954 AB / TCIC Ø4.2X min.20 UNI 8118TSPIC Ø5X min.30 DIN 7505-A / TCIC Ø3 min.20 DIN7505-B / TCIC Ø2.9X min.20 UNI 6954 AB / TCIC Ø2.9X min.20 UNI 8118 / TCIC M3X min.20 UNI 7687 mm
Adjustment video
Youtube Video
Maintenance
General recommendations
Specifications (PDF)
Producer's download area
Technical drawing (DXF)
Producer's download area
CE Markings
/
Fire regulations
/
Fire resistance
/
Certificates
EAD
Saline mist resistance
ISO 9227/EN 1670
Saline mist resistance
240 ore
Summary classification (label)
/
Classification
*
IFC classification
*
UNSPSC name
*
UNSPSC Coding
*
Uniclass 1.4 Code
*
Uniclass 1.4 Description
*
Uniclass 2.0 Code
*
Uniclass 2.0 Description
*
NBS Reference Code
*
NBS Reference Description
*
OmniClass number
*
OmniClass title
*
ETIM Coding
*
ETIM Description
*
Environment compliance
EPD | REACH | ROHS
Thermal properties
*
Physical properties
*
Notes
Please refer to catalogue and technical department for more info
Preview - Generation
Quotation
3D
Dimenze
2D

Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady