Catalog navigation
CAD model selection
Selectable products: 216
HELP_VARIABLE
Company
KRONA KOBLENZ
Description
K2810 - 3D adjustable hinge
Bill of material
K2810_180_108
Commercial code
Finishing
Product name
Kross8 100 K2810
Full description
Concealed door hinge for 8mm cladding on the door and frame for timber, steel or aluminium frames. Frictionless, no lubrication and no maintenance slide bearings. Left/right door leaf application. 3D independent, self-supporting and comfortable adjustment.
Opening angle
°
Product Web Page
Product web page
Casing material
Zamak
Body material
Zamak
Connecting rod material
Zamak
Tab material
Steel
Aligned/Offset
Aligned
Jamb milling starting point (check feasibility according to manufacturing cycle)
max 8 mm
Panel milling starting point (check feasibility according to manufacturing cycle)
max 8 mm
Self-centring
Weight
1,628 Kg
X-Axis
3/-3 mm
Y-Axis
1/-1 mm
Z-Axis
3/-3 mm
Ambient
Indoor
Technical specification (EAD)
3
Jamb material
Panel material
Test cycles
100000
Application
Wainscoting
Designed in
Italy
Made in
Italy
Door panel
100 Kg
Door height
2100 mm
Door width
900 mm
Number of hinges
2
Panel thickness
mm
Jamb hinge height
200 mm
Jamb hinge depth
41 mm
Jamb hinge thickness
36 mm
Door hinge height
200 mm
Panel hinge depth
43,5 mm
Panel hinge thickness
36,5 mm
Suitable screws
TSPIC Ø5X40 DIN 7505-A / TSPIC M5X20 UNI 7688 DIN 965 / TSPEI M5X min.20 UNI 5933 DIN 7991 / TSPIT M5X min.20 UNI 6109 DIN 963 / TSPIC M5X min.20 UNI 8113 DIN 7500-M mm
Adjustment video
Youtube Video
Maintenance
General recommendations
Specifications (PDF)
Producer's download area
Technical drawing (DXF)
Producer's download area
CE Markings
/
Fire regulations
/
Fire resistance
/
Certificates
/
Saline mist resistance
/
Saline mist resistance
/ ore
Summary classification (label)
/
Classification
*
IFC classification
*
UNSPSC name
*
UNSPSC Coding
*
Uniclass 1.4 Code
*
Uniclass 1.4 Description
*
Uniclass 2.0 Code
*
Uniclass 2.0 Description
*
NBS Reference Code
*
NBS Reference Description
*
OmniClass number
*
OmniClass title
*
ETIM Coding
*
ETIM Description
*
Environment compliance
EPD | REACH | ROHS
Thermal properties
*
Physical properties
*
Notes
Please refer to catalogue and technical department for more info
Preview - Generation
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices