Catalog navigation
CAD model selection
Selectable products: 648
HELP_VARIABLE
Company
KRONA KOBLENZ
Description
K3000 - 3D adjustable hinge
Bill of material
K3000_45_324
Commercial code
Finishing
Product name
Kubica kubikuadra K3000
Full description
Concealed hinge for residential flush to wall/frame construction external rebated doors for timer, steel and aluminium frames. Rebated block up to 10x10 mm. Frictionless, lubrication and maintenance free bearings. Left/right reversible door leaf. 3D independent, self-supporting and assisted adjustment.
Opening angle
°
Product Web Page
Product web page
Casing material
Zamak
Body material
Zamak
Connecting rod material
Zamak
Tab material
Aluminium
Aligned/Offset
Offset
Jamb milling starting point (check feasibility according to manufacturing cycle)
max 14 mm
Panel milling starting point (check feasibility according to manufacturing cycle)
max 7,5 mm
Self-centring
Weight
0,883 Kg
X-Axis
3/-2 mm
Y-Axis
1/-1 mm
Z-Axis
3/-3 mm
Ambient
Indoor
Technical specification (EAD)
1
Jamb material
Panel material
Test cycles
200000
Application
Rebated door
Designed in
Italy
Made in
Italy
Door panel
Kg
Door height
2100 mm
Door width
900 mm
Number of hinges
Panel thickness
mm
Jamb hinge height
140 mm
Jamb hinge depth
30,5 mm
Jamb hinge thickness
31 mm
Door hinge height
140 mm
Panel hinge depth
45,5 mm
Panel hinge thickness
31 mm
Suitable screws
TSPIC Ø5X min.30 DIN 7505-A / TSPIC M5X min.20 UNI 7688 DIN 965 / TSPEI M5X min.20 UNI 5933 DIN 7991 / TSPIT M5X min.20 UNI 6109 DIN963 / TSPIC M5X min.20 UNI 8113 DIN 7500-M mm
Adjustment video
Youtube Video
Maintenance
General recommendations
Specifications (PDF)
Producer's download area
Technical drawing (DXF)
Producer's download area
CE Markings
/
Fire regulations
/
Fire resistance
/
Certificates
/
Saline mist resistance
ISO 9227/EN 1670
Saline mist resistance
240 ore
Summary classification (label)
/
Classification
*
IFC classification
*
UNSPSC name
*
UNSPSC Coding
*
Uniclass 1.4 Code
*
Uniclass 1.4 Description
*
Uniclass 2.0 Code
*
Uniclass 2.0 Description
*
NBS Reference Code
*
NBS Reference Description
*
OmniClass number
*
OmniClass title
*
ETIM Coding
*
ETIM Description
*
Environment compliance
EPD | REACH | ROHS
Thermal properties
*
Physical properties
*
Notes
Please refer to catalogue and technical department for more info
Preview - Generation
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices