Catalog navigation
CAD model selection
Selectable products: 756
HELP_VARIABLE
Company
KRONA KOBLENZ
Description
K5080 - 3D adjustable hinge
Bill of material
K5080_45_378
Commercial code
Finishing
Product name
Kubica K5080
Full description
Flush-to-wall concealed hinge for indoor residential doors for timber, steel and aluminium frames. CE marking. Frictionless, lubrication and maintenance free bearings. Left/right reversible door leaf application. 3D independent, self-supporting and assisted adjustable.
Opening angle
°
Product Web Page
Product web page
Casing material
Zamak
Body material
Zamak
Connecting rod material
Zamak
Tab material
Aluminium
Aligned/Offset
Jamb milling starting point (check feasibility according to manufacturing cycle)
mm
Panel milling starting point (check feasibility according to manufacturing cycle)
mm
Self-centring
Weight
0,797 Kg
X-Axis
3/-3 mm
Y-Axis
1/-1 mm
Z-Axis
3/-3 mm
Ambient
Indoor
Technical specification (EAD)
3
Jamb material
Panel material
Test cycles
200000
Application
Flush to wall door
Designed in
Italy
Made in
Italy
Door panel
80 Kg
Door height
2100 mm
Door width
900 mm
Number of hinges
2
Panel thickness
mm
Jamb hinge height
160 mm
Jamb hinge depth
31,5 mm
Jamb hinge thickness
28 mm
Door hinge height
160 mm
Panel hinge depth
34 mm
Panel hinge thickness
28 mm
Suitable screws
mm
Adjustment video
Youtube Video
Maintenance
General recommendations
Specifications (PDF)
Producer's download area
Technical drawing (DXF)
Producer's download area
CE Markings
ETA-17/0575
Fire regulations
EN 1634-1 | ANSI/UL10C
Fire resistance
EI30 | 20 min
Certificates
CE | EAD | UL/ULC
Saline mist resistance
ISO 9227 / EN 1670
Saline mist resistance
240 ore
Summary classification (label)
3 | 7 | 4 | 1 | 1 | 4 | 0 | 11
Classification
*
IFC classification
*
UNSPSC name
*
UNSPSC Coding
*
Uniclass 1.4 Code
*
Uniclass 1.4 Description
*
Uniclass 2.0 Code
*
Uniclass 2.0 Description
*
NBS Reference Code
*
NBS Reference Description
*
OmniClass number
*
OmniClass title
*
ETIM Coding
*
ETIM Description
*
Environment compliance
EPD | REACH | ROHS
Thermal properties
*
Physical properties
*
Notes
Please refer to catalogue and technical department for more info
Preview - Generation
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices