Catalog navigation
CAD model selection
Selectable products: 972
HELP_VARIABLE
Company
KRONA KOBLENZ
Description
K6100 - 3D adjustable hinge
Bill of material
K6100_45_486
Commercial code
Finishing
Product name
Kubikina new K6100
Full description
Concealed hinge made of steel and ZAMAK for cabinet and furniture doors for timber, steel and aluminium frames. Left/right reversible door leaf. 3D independent adjustment..
Opening angle
°
Product Web Page
Product web page
Casing material
Zamak
Body material
Zamak
Connecting rod material
Zamak
Tab material
Steel
Aligned/Offset
Aligned
Jamb milling starting point (check feasibility according to manufacturing cycle)
max 3 mm
Panel milling starting point (check feasibility according to manufacturing cycle)
max 3 mm
Self-centring
Weight
0,0833 Kg
X-Axis
1,5/-1,5 mm
Y-Axis
1/-1 mm
Z-Axis
1,5/-1,5 mm
Ambient
Indoor
Technical specification (EAD)
/
Jamb material
Panel material
Test cycles
/
Application
Furniture
Designed in
Italy
Made in
Italy
Door panel
Kg
Door height
mm
Door width
600 mm
Number of hinges
Panel thickness
mm
Jamb hinge height
72 mm
Jamb hinge depth
15,5 mm
Jamb hinge thickness
14 mm
Door hinge height
72 mm
Panel hinge depth
15,5 mm
Panel hinge thickness
14 mm
Suitable screws
TSPIC Ø4X min,16 DIN7505-A / TSPIC M4X min.16 UNI 7688 DIN965 / TSPEI M4X min.16 UNI 5933 DIN7991 / TSPIT M4X min.16 UNI 6109 DIN963 / TSPIC M4X min.16 UNI 8113 DIN7500-M mm
Adjustment video
/
Maintenance
General recommendations
Specifications (PDF)
Producer's download area
Technical drawing (DXF)
Producer's download area
CE Markings
/
Fire regulations
/
Fire resistance
/
Certificates
/
Saline mist resistance
/
Saline mist resistance
/ ore
Summary classification (label)
/
Classification
*
IFC classification
*
UNSPSC name
*
UNSPSC Coding
*
Uniclass 1.4 Code
*
Uniclass 1.4 Description
*
Uniclass 2.0 Code
*
Uniclass 2.0 Description
*
NBS Reference Code
*
NBS Reference Description
*
OmniClass number
*
OmniClass title
*
ETIM Coding
*
ETIM Description
*
Environment compliance
EPD | REACH | ROHS
Thermal properties
*
Physical properties
*
Notes
Please refer to catalogue and technical department for more info
Preview - Generation
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices