Catalog navigation
CAD model selection
Selectable products: 1728
HELP_VARIABLE
Company
KRONA KOBLENZ
Description
K6360-45 - 3D adjustable hinge
Bill of material
K636045_180_864
Commercial code
Finishing
Product name
Kubica hybrid K6360/45
Full description
Concealed hinge for interior flush to frame doors for up to 12 mm cladding for timber, steel and aluminium frames. Frictionless, lubrication and maintenance free bearings. Left/right reversible door leaf application. 3D independent, self-supporting and side-assisted adjustable.
Opening angle
°
Product Web Page
Product web page
Casing material
Steel
Body material
Zamak
Connecting rod material
Zamak
Tab material
Steel
Aligned/Offset
Offset
Jamb milling starting point (check feasibility according to manufacturing cycle)
max 12 mm
Panel milling starting point (check feasibility according to manufacturing cycle)
max 4 mm
Self-centring
Weight
0,474 Kg
X-Axis
3/-2 mm
Y-Axis
1/-1 mm
Z-Axis
2,5/-2,5 mm
Ambient
Indoor
Technical specification (EAD)
2
Jamb material
Panel material
Test cycles
200000
Application
Flush to wall door
Designed in
Italy
Made in
Italy
Door panel
60 Kg
Door height
2100 mm
Door width
900 mm
Number of hinges
Panel thickness
mm
Jamb hinge height
130 mm
Jamb hinge depth
31 mm
Jamb hinge thickness
28 mm
Door hinge height
125 mm
Panel hinge depth
33,5 mm
Panel hinge thickness
37 mm
Suitable screws
TCIC Ø5X min.30 DIN 7505-B / TCIC M5X min.20 UNI 7687 DIN 7985 / TBEI M5X min.20 ISO 7380 /TCIC M5 x min.20 UNI 8112 DIN 7500-C/ TCIC Ø4X min.30 DIN 7505-B / TCIC M4X min.20 UNI 7687 DIN 7985 / TBEI M4X min.20 ISO 7380 /TCEI M4 x min.20 UNI 5931 DIN 912 / TCIC Ø3,5X min.30 DIN 7505-B / TCIC Ø3.5X min.20 UNI 8118 DIN 7504-N / TCIC Ø3.5 x min.20 UNI 6954-AB DIN 7981 mm
Adjustment video
Youtube Video
Maintenance
General recommendations
Specifications (PDF)
Producer's download area
Technical drawing (DXF)
Producer's download area
CE Markings
/
Fire regulations
/
Fire resistance
/
Certificates
EN1191-2012
Saline mist resistance
/
Saline mist resistance
/ ore
Summary classification (label)
/
Classification
*
IFC classification
*
UNSPSC name
*
UNSPSC Coding
*
Uniclass 1.4 Code
*
Uniclass 1.4 Description
*
Uniclass 2.0 Code
*
Uniclass 2.0 Description
*
NBS Reference Code
*
NBS Reference Description
*
OmniClass number
*
OmniClass title
*
ETIM Coding
*
ETIM Description
*
Environment compliance
EPD | REACH | ROHS
Thermal properties
*
Physical properties
*
Notes
Please refer to catalogue and technical department for more info
Preview - Generation
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices