Catalog navigation
CAD model selection
Selectable products: 324
HELP_VARIABLE
Company
KRONA KOBLENZ
Description
K7200 - 3D adjustable hinge
Bill of material
K7200_45_162
Commercial code
Finishing
Product name
Kubi7 K7200
Full description
Concealed door hinge for flush to wall interior doors for timber, steel and aluminium frames. Frictionless, lubrication and maintenance free bearings. Left/right reversible door leaf application. 3D independent, self-supporting and assisted adjustable.
Opening angle
°
Product Web Page
Product web page
Casing material
Zamak
Body material
Zamak
Connecting rod material
Zamak
Tab material
Aluminium
Aligned/Offset
Aligned
Jamb milling starting point (check feasibility according to manufacturing cycle)
max 4 mm
Panel milling starting point (check feasibility according to manufacturing cycle)
max 4 mm
Self-centring
Weight
1,694 Kg
X-Axis
3/-2 mm
Y-Axis
1/-1 mm
Z-Axis
3/-3 mm
Ambient
Indoor
Technical specification (EAD)
4
Jamb material
Panel material
Test cycles
200000
Application
Flush to wall door
Designed in
Italy
Made in
Italy
Door panel
200 Kg
Door height
2100 mm
Door width
900 mm
Number of hinges
2
Panel thickness
mm
Jamb hinge height
230 mm
Jamb hinge depth
33,7 mm
Jamb hinge thickness
32 mm
Door hinge height
230 mm
Panel hinge depth
33,7 mm
Panel hinge thickness
32 mm
Suitable screws
TSPIC Ø5X min.30 DIN 7505-A / TSPIC M5X min.20 UNI 7688 DIN 965 / TSPEI M5X min.20 UNI 5933 DIN 7991 / TSPIT M5X min.20 UNI 6109 DIN963 / TSPIC M5X min.20 UNI 8113 DIN 7500-M mm
Adjustment video
Youtube Video
Maintenance
General recommendations
Specifications (PDF)
Producer's download area
Technical drawing (DXF)
Producer's download area
CE Markings
/
Fire regulations
ANSI/UL10C
Fire resistance
20 min
Certificates
UL/ULC
Saline mist resistance
ISO 9227 / EN 1670
Saline mist resistance
240 ore
Summary classification (label)
4 | 7 | 8 | 0 | 1 | 4 | 1 | 14
Classification
*
IFC classification
*
UNSPSC name
*
UNSPSC Coding
*
Uniclass 1.4 Code
*
Uniclass 1.4 Description
*
Uniclass 2.0 Code
*
Uniclass 2.0 Description
*
NBS Reference Code
*
NBS Reference Description
*
OmniClass number
*
OmniClass title
*
ETIM Coding
*
ETIM Description
*
Environment compliance
EPD | REACH | ROHS
Thermal properties
*
Physical properties
*
Notes
Please refer to catalogue and technical department for more info
Preview - Generation
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices