Catalog navigation
CAD model selection
Selectable products: 216
HELP_VARIABLE
Company
KRONA KOBLENZ
Description
K7316 - 3D adjustable hinge
Bill of material
K7316_45_108
Commercial code
K 7316 AS
Finishing
Satin steel
Product name
Kubi7 kinox K7316
Full description
AISI 316 Stainless Steel for flush to wall residential and entrance doors concealed hinge for timber, steel and aluminium frames. Frictionless, lubrication and maintenance free bearings. Left/right reversible door leaf application. Independent, self-supporting and assisted 3D side, height, and compression adjustment.
Opening angle
°
Product Web Page
Product web page
Casing material
Stainless Steel
Body material
Stainless Steel
Connecting rod material
Stainless Steel
Tab material
Stainless Steel
Aligned/Offset
Aligned
Jamb milling starting point (check feasibility according to manufacturing cycle)
max 4 mm
Panel milling starting point (check feasibility according to manufacturing cycle)
max 4 mm
Self-centring
Weight
0,841 Kg
X-Axis
2/-2 mm
Y-Axis
1/-1 mm
Z-Axis
3/-3 mm
Ambient
Indoor/Outdoor
Technical specification (EAD)
4
Jamb material
Panel material
Test cycles
200000
Application
Flush to wall door
Designed in
Italy
Made in
Italy
Door panel
Kg
Door height
2100 mm
Door width
900 mm
Number of hinges
Panel thickness
mm
Jamb hinge height
160 mm
Jamb hinge depth
30,8 mm
Jamb hinge thickness
30 mm
Door hinge height
160 mm
Panel hinge depth
30,8 mm
Panel hinge thickness
30 mm
Suitable screws
TSPIC Ø5X min.30 DIN 7505-A / TSPIC M5X min.20 UNI 7688 DIN 965 / TSPEI M5X min.20 UNI 5933 DIN 7991 / TSPIT M5X min.20 UNI 6109 DIN963 / TSPIC M5X min.20 UNI 8113 DIN 7500-M mm
Adjustment video
Youtube Video
Maintenance
General recommendations
Specifications (PDF)
Producer's download area
Technical drawing (DXF)
Producer's download area
CE Markings
/
Fire regulations
EN 1634-1 | ANSI/UL10C | BS 476-22
Fire resistance
EI120-EI180 | 90 min | 132min-148min
Certificates
EAD | UL/ULC
Saline mist resistance
ISO 9227 / EN 1670
Saline mist resistance
240 ore
Summary classification (label)
4 | 7 | 6 | 1 | 1 | 4 | 1 | 13
Classification
*
IFC classification
*
UNSPSC name
*
UNSPSC Coding
*
Uniclass 1.4 Code
*
Uniclass 1.4 Description
*
Uniclass 2.0 Code
*
Uniclass 2.0 Description
*
NBS Reference Code
*
NBS Reference Description
*
OmniClass number
*
OmniClass title
*
ETIM Coding
*
ETIM Description
*
Environment compliance
EPD | REACH | ROHS
Thermal properties
*
Physical properties
*
Notes
Please refer to catalogue and technical department for more info
Preview - Generation
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices