Catalog navigation
CAD model selection
Selectable products: 972
HELP_VARIABLE
Company
KRONA KOBLENZ
Description
K8000 - 3D adjustable hinge
Bill of material
K8000_45_486
Commercial code
Finishing
Product name
Atomika K8000
Full description
Opening angle
°
Product Web Page
Product web page
Casing material
Steel
Body material
Steel
Connecting rod material
Steel
Tab material
Steel
Aligned/Offset
Aligned
Jamb milling starting point (check feasibility according to manufacturing cycle)
max 7 mm
Panel milling starting point (check feasibility according to manufacturing cycle)
max 7 mm
Self-centring
Weight
0,322 Kg
X-Axis
1/-1 mm
Y-Axis
1/-1 mm
Z-Axis
3/-3 mm
Ambient
Indoor
Technical specification (EAD)
2
Jamb material
Panel material
Test cycles
200000
Application
Flush to wall door
Designed in
EU
Made in
Italy
Door panel
60 Kg
Door height
2100 mm
Door width
900 mm
Number of hinges
2
Panel thickness
mm
Jamb hinge height
120 mm
Jamb hinge depth
20,5 mm
Jamb hinge thickness
31 mm
Door hinge height
120 mm
Panel hinge depth
29 mm
Panel hinge thickness
31 mm
Suitable screws
TCIC Ø5X min.30 DIN 7505-B /-TCIC M5X min.20 UNI 7687 / TCEI M5X min.20 UNI 5931 / TCI M5X min.20 UNI 6107 / TCIC M5X min.20 UNI 8112 DIN 7500-C / TBEI M5X min.20 ISO 7380 / TCEI M5X min.20 UNI 9327 / TCIC Ø4.8X min.19 UNI 6954 AB / TCIC Ø4.8X min.19 UNI 8118 /TSPIC Ø5X min.30 DIN 7505-A / TSPIC M5X min.20 UNI 7688 DIN 965 / TSPEI M5X min.20 UNI 5933 DIN 7991 / TSPIT M5X min.20 UNI 6109 DIN963 / TSPIC M5 X min.20 UNI 8113 DIN 7500-M mm
Adjustment video
Youtube Video
Maintenance
General recommendations
Specifications (PDF)
Producer's download area
Technical drawing (DXF)
Producer's download area
CE Markings
/
Fire regulations
EN 1634-1 | ANSI/UL10C | GOST-R
Fire resistance
EI30 | 20 min | 30 min
Certificates
EN 1191:2012
Saline mist resistance
ISO 9227 / EN 1670
Saline mist resistance
240 ore
Summary classification (label)
2 | 7 | 3 | 1 | 1 | 4 | 0 | 10
Classification
*
IFC classification
*
UNSPSC name
*
UNSPSC Coding
*
Uniclass 1.4 Code
*
Uniclass 1.4 Description
*
Uniclass 2.0 Code
*
Uniclass 2.0 Description
*
NBS Reference Code
*
NBS Reference Description
*
OmniClass number
*
OmniClass title
*
ETIM Coding
*
ETIM Description
*
Environment compliance
EPD | REACH | ROHS
Thermal properties
*
Physical properties
*
Notes
Please refer to catalogue and technical department for more info
Preview - Generation
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices