Catalog navigation
CAD model selection
Selectable products: 216
HELP_VARIABLE
Company
KRONA KOBLENZ
Description
K8120 - 3D adjustable hinge
Bill of material
K8120_45_108
Commercial code
K 8120 CS
Finishing
Satin chrome
Product name
Atomika Karakter K8120
Full description
High resistance steel concealed hinge for residential flush to wall doors and timber, steel and aluminium frames. Fire tested in combination with door closer. Frictionless, lubrication and maintenance free bearings. Reversible for right or left doors. 3D independent, self-supporting and assisted adjustment.
Opening angle
°
Product Web Page
Product web page
Casing material
Steel
Body material
Steel
Connecting rod material
Steel
Tab material
Steel
Aligned/Offset
Aligned
Jamb milling starting point (check feasibility according to manufacturing cycle)
max 4 mm
Panel milling starting point (check feasibility according to manufacturing cycle)
max 4 mm
Self-centring
Weight
0,6 Kg
X-Axis
3/-2 mm
Y-Axis
1/-1 mm
Z-Axis
3/-3 mm
Ambient
Indoor
Technical specification (EAD)
3
Jamb material
Panel material
Test cycles
200000
Application
Flush to wall door
Designed in
Italy
Made in
Italy
Door panel
120 Kg
Door height
2100 mm
Door width
900 mm
Number of hinges
Panel thickness
mm
Jamb hinge height
160 mm
Jamb hinge depth
31,5 mm
Jamb hinge thickness
28 mm
Door hinge height
160 mm
Panel hinge depth
34 mm
Panel hinge thickness
28 mm
Suitable screws
TSPIC Ø5X min.30 DIN 7505-A / TSPIC M5X min.20 UNI 7688 DIN 965 / TSPEI M5X min.20 UNI 5933 DIN 7991 / TSPIT M5X min.20 UNI 6109 DIN963 / TSPIC M5X min.20 UNI 8113 DIN 7500-M mm
Adjustment video
Youtube Video
Maintenance
General recommendations
Specifications (PDF)
Producer's download area
Technical drawing (DXF)
Producer's download area
CE Markings
/
Fire regulations
ANSI/UL10C
Fire resistance
90 min
Certificates
UL/ULC
Saline mist resistance
ISO 9227 / EN 1670
Saline mist resistance
240 ore
Summary classification (label)
/
Classification
*
IFC classification
*
UNSPSC name
*
UNSPSC Coding
*
Uniclass 1.4 Code
*
Uniclass 1.4 Description
*
Uniclass 2.0 Code
*
Uniclass 2.0 Description
*
NBS Reference Code
*
NBS Reference Description
*
OmniClass number
*
OmniClass title
*
ETIM Coding
*
ETIM Description
*
Environment compliance
EPD | REACH | ROHS
Thermal properties
*
Physical properties
*
Notes
Please refer to catalogue and technical department for more info
Preview - Generation
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices