Catalog navigation
CAD模型选择
可提供的产品: 1728
HELP_VARIABLE
Company
KRONA KOBLENZ
Description
K7080 - 3D adjustable hinge
Bill of material
K7080_180_864
Commercial code
Finishing
Product name
Kubi7 K7080
Full description
Concealed hinge for flush to wall interior doors for timber, steel and aluminium frames. UL and ULC certified and CE markings. Frictionless, no lubrication and no maintenance slide bearings. Left/right door leaf construction. 3D independent, self-supporting and comfortable adjustment.
Opening angle
°
Product Web Page
Product web page
Casing material
Zamak
Body material
Zamak
Connecting rod material
Zamak
Tab material
Aluminium
Aligned/Offset
Aligned
Jamb milling starting point (check feasibility according to manufacturing cycle)
max 4 mm
Panel milling starting point (check feasibility according to manufacturing cycle)
max 4 mm
Self-centring
Weight
0,965 Kg
X-Axis
3/-2 mm
Y-Axis
1/-1 mm
Z-Axis
3/-3 mm
Ambient
Indoor
Technical specification (EAD)
3
Jamb material
Panel material
Test cycles
200000
Application
Flush to wall door
Designed in
Italy
Made in
Italy
Door panel
Kg
Door height
2100 mm
Door width
900 mm
Number of hinges
Panel thickness
mm
Jamb hinge height
160 mm
Jamb hinge depth
mm
Jamb hinge thickness
mm
Door hinge height
160 mm
Panel hinge depth
mm
Panel hinge thickness
mm
Suitable screws
TSPIC Ø5X min.35 DIN 7505-A / TSPIC M5X min.35 UNI 7688 DIN 965 / TSPEI M5X min.35 UNI 5933 DIN 7991 / TSPIT M5X min.35 UNI 6109 DIN963 / TSPIC M5X min.35 UNI 8113 DIN 7500-M mm
Adjustment video
Youtube Video
Maintenance
General recommendations
Specifications (PDF)
Producer's download area
Technical drawing (DXF)
Producer's download area
CE Markings
ETA-11/0477
Fire regulations
EN 1634-1 | ANSI/UL10C
Fire resistance
EI30 | 20 min
Certificates
CE | EAD | UL/ULC
Saline mist resistance
ISO 9227 / EN 1670
Saline mist resistance
240 ore
Summary classification (label)
3 | 7 | 4 | 1 | 1 | 4 | 0 | 11
Classification
*
IFC classification
*
UNSPSC name
*
UNSPSC Coding
*
Uniclass 1.4 Code
*
Uniclass 1.4 Description
*
Uniclass 2.0 Code
*
Uniclass 2.0 Description
*
NBS Reference Code
*
NBS Reference Description
*
OmniClass number
*
OmniClass title
*
ETIM Coding
*
ETIM Description
*
Environment compliance
EPD | REACH | ROHS
Thermal properties
*
Physical properties
*
Notes
Please refer to catalogue and technical department for more info
Preview - Generation
询价
3D
尺寸标注
2D

产品供应商所在地
选择一个国家/地区查看当地办事处